Pakistan - English

Philips StyliD Evo, Compact, Semi-recessed, 35 W, 2700 lm, 3000 K, CRI>90, Medium beam, White

ST770B 27S/FMT PSU-E MB FG WH

Product Description

Compact, Semi-recessed, Aluminum, White, Signal white (RAL9003), Power supply unit external (On/Off), 2700 lm, 35 W, 78 lm/W, 3000 K, (0.457,0.385)<3, CRI>90, Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101216
Full order code: 871869997662000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product