Pakistan - English

Philips StyliD Evo, Compact, Semi-recessed, 20.5 W, 2700 lm, 3000 K, DALI, Interact Ready, Oval horizontal beam, Black

ST770B 27S/830 DIA-VLC-E OVL-H BK

Product Description

Compact, Semi-recessed, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2700 lm, 20.5 W, 131 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101211
Full order code: 871869997657600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101211 en_AA pdf 373.8 kB

Brochures

Install instructions
Installation instruction ST770B pdf 892.1 kB

Visuals

Product-Photographs-910505101211_EU
Multiple assets
Product-Diagrams-910505101211_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770B 27S/830 DIA-VLC-E OVL-H BK IES
Revit file
Revit file - ST770TI - 910505101211 REVIT
Dialux
ULD File - ST770B 27S/830 DIA-VLC-E OVL-H BK ULD
Relux
ROLF File - ST770B 27S/830 DIA-VLC-E OVL-H BK ROLFZ
LDT
LDT File - ST770B 27S/830 DIA-VLC-E OVL-H BK LDT