Pakistan - English

Philips StyliD Evo, Compact, Semi-recessed, 20.5 W, 2700 lm, 2700 K, DALI, Interact Ready, Wide beam, Black

ST770B 27S/827 DIA-VLC-E WB FG BK

Product Description

Compact, Semi-recessed, Aluminum, Black, Signal black (RAL9004), Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2700 lm, 20.5 W, 125 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101209
Full order code: 871869997655200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product