Performance, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 6000 lm, 44 W, 143 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Order code: 910505100755
Full order code: 871951401021500
Specifications
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years
Luminous Flux
6,000 lm
Correlated Color Temperature (Nom)
3000 K
Luminous Efficacy (rated) (Nom)
143 lm/W
Color rendering index (CRI)
>80
Beam angle of light source
120 degree(s)
Light source color
830 warm white
Optic type
High-reflective metal reflector Medium beam 20 to 40 degrees
Luminaire light beam spread
24°
Unified glare rating CEN
22
Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Inrush current
18 A
Inrush time
250 ms
Power Consumption
44 W
Power Factor (Fraction)
0.9
Connection
3C Track
Cable
-
Number of products on MCB of 16 A type B
30
Suitable for random switching
No
Protection class IEC
Safety class II
Total harmonic distortion
20 %
Dimmable
No
Driver/power unit/transformer
Power supply unit (On/Off)
Constant light output
No
Maximum dim level
Not applicable
Housing Material
Aluminum
Reflector material
Aluminum
Optic material
Aluminum and polycarbonate
Optical cover material
-
Fixation material
-
Housing Color
White
Optical cover finish
-
Overall length
240 mm
Overall width
120 mm
Overall height
260 mm
Dimensions (Height x Width x Depth)
260 x 120 x 240 mm
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK02 [0.2 J standard]
Net Weight (Piece)
1.300 kg
Glow-wire test
Temperature 650 °C, duration 30 s
Flammability mark
For mounting on normally flammable surfaces
CE mark
Yes
ENEC mark
ENEC mark
Photobiological risk
Photobiological risk group 1 @200mm to EN62778
EU RoHS compliant
Yes
Performance ambient temperature Tq
25 °C
Flickering value (PstLM) - Flickering value as per EN 61000-3-3
1
Stroboscopic effect visibility measure (SVM)
0.5
Ambient temperature range
+10 to +35 °C
Luminous flux tolerance
+/-10%
Initial chromaticity
(0.434,0.403)<3
Power consumption tolerance
+/-10%
Standard Deviation of Colour Matching (McAdam ellipse)
SDCM≤3
Control gear failure rate at median useful life 50000 h
5 %
Control gear failure rate at median useful life 100000 h
3.1 %
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 50000 h
L90
Lumen maintenance (EN-IEC 62722-2-1) at median useful life* 100000 h
L80
Sustainability rating
Signify Circle
Repair class
Repair Class B, the driver and light source of this luminaire can be replaced by a service technician. Parts and documentation are available for an extended period of time.
Embedded carbon (A1-A3)
21.3 kg CO₂e
Product non-virgin material ratio
8.18 %
Recyclable content ratio of the finished product
47 %
GWP total B6 (kg CO2eq) Declared Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * Service life (hrs) Declared Unit * Energy mix (kg CO2eq / kwh)
GWP total B6 (kg CO2eq) Functional Unit
Please calculate using your local energy mix value: Power Declared Unit (kW) * 1000 (lm) /lumen output (lm) Declared Unit * 35000 (hrs) * Energy mix (kg CO2 eq / kwh)
Non-virgin material ratio of the packaging
Cardboard > 80% recycled
Packaging Recyclable content ratio
Cardboard recycling rate > 80%
Packaging Material
Cardboard
Order product name
ST780T LED60S/830 PSU HMB WH
Full product name
ST780T LED60S/830 PSU HMB WH
Full product code
871951401021500
Order code
910505100755
Material Nr. (12NC)
910505100755
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514010215
Numerator - Packs per outer box
1
EAN/UPC - Case
8719514010215
Product family code
ST780T [StyliD Evo Performance]
StyliD Evo Performance - Power supply unit - Beam angle 24° - 24° -