Pakistan - English

Philips StyliD Evo, Compact, track projector, 37.5 W, 4900 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, Silver

ST770T LED49S/830 PSU HMB SI

Product Description

Compact, track projector, Aluminum, Silver, White aluminum (RAL9006), Power supply unit (On/Off), 4900 lm, 37.5 W, 139 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100743
Full order code: 871951401009300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product