Pakistan - English

Philips StyliD Evo, Compact, track projector, 29 W, 3900 lm, 2700 K, High-reflective metal reflector Wide beam 40 to 80 degrees, White

ST770T LED39S/827 PSU HWB WH

Product Description

Compact, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 3900 lm, 29 W, 139 lm/W, 2700 K, (0.458,0.410)<3, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100737
Full order code: 871951401003100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100737 en_AA pdf 349.3 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505100737_EU
Multiple assets
Product-Diagrams-910505100737_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T LED39S/827 PSU HWB WH IES
Revit file
Revit file - ST770TI - 910505100737 REVIT
Dialux
ULD File - ST770T LED39S/827 PSU HWB WH ULD
Relux
ROLF File - ST770T LED39S/827 PSU HWB WH ROLFZ
LDT
LDT File - ST770T LED39S/827 PSU HWB WH LDT