Pakistan - English

Philips StyliD Evo, Compact, track projector, 28.5 W, 2700 lm, Frost, 5000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST770T 27S/FR PSU HMB FG BK

Product Description

Compact, track projector, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 2700 lm, 28.5 W, 98 lm/W, Frost, 5000 K, (0.343,0.331)<3, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100732
Full order code: 871951400998100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100732 en_AA pdf 355.0 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505100732_EU
Multiple assets
Product-Diagrams-910505100732_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 27S/FR PSU HMB FG BK IES
Revit file
Revit file - ST770TI - 910505100732 REVIT
Dialux
ULD File - ST770T 27S/FR PSU HMB FG BK ULD
Relux
ROLF File - ST770T 27S/FR PSU HMB FG BK ROLFZ
LDT
LDT File - ST770T 27S/FR PSU HMB FG BK LDT