Pakistan - English

Philips StoreFit, Track projector, 21 W, 2800 lm, 4000 K, Wireless, Interact Ready, Wide beam, Black

ST210T 27S/840 WIA WB BK

Product Description

Track projector, Aluminum, Black, Wireless driver Interact System ready, 2800 lm, 21 W, 133 lm/W, 4000 K, (0.382,0.380)<3, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102559
Full order code: 872016901197700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product