Pakistan - English

Philips StoreFit, Track projector, 30.5 W, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, Black

ST210T 39S/830 WIA MB BK

Product Description

Track projector, Aluminum, Black, Wireless driver Interact System ready, 4100 lm, 30.5 W, 134 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102554
Full order code: 872016901192200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product