Pakistan - English

Philips StoreFit, CoreLine trunking variant (double spot head), 58 W, 8400 lm, 4000 K, Medium beam, White

ST210Y 39S/840 PSU MB WH

Product Description

CoreLine trunking variant (double spot head), Aluminum, White, Power supply unit (On/Off), 8400 lm, 58 W, 147 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102067
Full order code: 871869998287400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product