Pakistan - English

Philips StoreFit, CoreLine trunking variant (double spot head), 40 W, 5400 lm, 3000 K, CRI>90, Medium beam, White

ST210Y 27S/PW930 PSU MB WH

Product Description

CoreLine trunking variant (double spot head), Aluminum, White, Power supply unit (On/Off), 5400 lm, 40 W, 134 lm/W, 3000 K, (0.422,0.386)<2, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102063
Full order code: 871869998282900

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product