Pakistan - English

Philips StoreFit, CoreLine trunking variant (double spot head), 39 W, 5600 lm, 4000 K, DALI, Interact Ready, Medium beam, White

ST210Y 27S/840 DIA MB WH

Product Description

CoreLine trunking variant (double spot head), Aluminum, White, Dali dimming Interact System ready, 5600 lm, 39 W, 143 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102062
Full order code: 871869998281200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product