Philips StoreFit, CoreLine trunking variant (double spot head), 50 W, 3900 lm, 3000 K, CRI>90, Medium beam, White
ST210Y 19S/FMT PSU MB WH
Product Description
CoreLine trunking variant (double spot head), Aluminum, White, Power supply unit (On/Off), 3900 lm, 50 W, 79 lm/W, 3000 K, (0.457,0.385)<3, CRI>90, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years