Philips StoreFit, Track projector, 29.5 W, 4200 lm, 4000 K, Medium beam, White
ST210T 39S/840 PSU MB WH
Product Description
Track projector, Aluminum, White, Power supply unit (On/Off), 4200 lm, 29.5 W, 144 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years