Pakistan - English

Philips StoreFit, Track projector, 20 W, 2800 lm, 4000 K, Wide beam, Black

ST210T 27S/840 PSU WB BK

Product Description

Track projector, Aluminum, Black, Power supply unit (On/Off), 2800 lm, 20 W, 140 lm/W, 4000 K, (0.382,0.380)<3, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102052
Full order code: 871869998271300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product