Pakistan - English

Philips StoreFit, Track projector, 20 W, 2800 lm, 4000 K, Medium beam, White

ST210T 27S/840 PSU MB WH

Product Description

Track projector, Aluminum, White, Power supply unit (On/Off), 2800 lm, 20 W, 140 lm/W, 4000 K, (0.382,0.380)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102049
Full order code: 871869998268300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102049 en_AA pdf 353.3 kB

Brochures

Install instructions
ST210T installation instructions pdf 1.3 MB

Visuals

Product-Photographs-910505102049_EU
Multiple assets
Product-Diagrams-910505102049_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST210T 27S/840 PSU MB WH IES 1.8 kB
Dialux
ULD File - ST210T 27S/840 PSU MB WH ULD 54.5 kB
Relux
ROLF File - ST210T 27S/840 PSU MB WH ROLF 2.5 kB
LDT
LDT File - ST210T 27S/840 PSU MB WH LDT 1.5 kB