Pakistan - English

Philips StoreFit, Track projector, 20 W, 2700 lm, 3000 K, Medium beam, Black

ST210T 27S/830 PSU MB BK

Product Description

Track projector, Aluminum, Black, Power supply unit (On/Off), 2700 lm, 20 W, 134 lm/W, 3000 K, (0.434,0.403)<3, Medium beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102043
Full order code: 871869998262100

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102043 en_AA pdf 361.1 kB

Brochures

Install instructions
ST210T installation instructions pdf 1.3 MB

Visuals

Product-Photographs-910505102043_EU
Multiple assets
Product-Diagrams-910505102043_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST210T 27S/830 PSU MB BK IES 1.8 kB
Dialux
ULD File - ST210T 27S/830 PSU MB BK ULD 54.5 kB
Relux
ROLF File - ST210T 27S/830 PSU MB BK ROLF 2.5 kB
LDT
LDT File - ST210T 27S/830 PSU MB BK LDT 1.5 kB