Pakistan - English

Philips GreenSpace linear accent

Shining in a linear way

Products

RS386B S5 P10 930 PSU-E WB WH
RS386B S5 P10 930 PSU-E WB WH
911401510402
RS386B S5 P10 935 PSU-E WB WH
RS386B S5 P10 935 PSU-E WB WH
911401510702
RS386B S5 P10 940 PSU-E WB WH
RS386B S5 P10 940 PSU-E WB WH
911401510802
RS386B S5 P10 930 PSU-E WB BK
RS386B S5 P10 930 PSU-E WB BK
911401511102
RS386B S5 P10 940 PSU-E WB BK
RS386B S5 P10 940 PSU-E WB BK
911401511502
RS386B S10 P20 930 PSU-E WB WH
RS386B S10 P20 930 PSU-E WB WH
911401511802
RS386B S10 P20 935 PSU-E NB WH
RS386B S10 P20 935 PSU-E NB WH
911401511902
RS386B S10 P20 940 PSU-E WB WH
RS386B S10 P20 940 PSU-E WB WH
911401512202

Product family information

Description

GreenSpace Linear accent is a comprehensive product offer with multiple modules available. By means of its modular design, it offers flexible lumen output for different indoor applications, such as office, retail and hospitality. This family provides both surface mounted and recessed installations with high CRI90 and 3 different beam angles to perfectly fit the light requirement of the indoor applications. Dali and 1-10V control interfaces give the way for future system connections as well.

Benefits

  • Flexible lumen output by means of multiple modules design

  • High color rendering index helps better visual comfort in office and retail applications

Features

  • Multiple modules combinations available

  • Both surface mounted and recessed installations are offered

Applications

  • Open offices
  • Retail
  • Meeting rooms
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace linear accent en_AA pdf 480.6 kB
Install instructions
GreenSpace Linear Accent pdf 4.2 MB

Visuals

Family-Photographs-GreenSpace linear accent
Multiple assets

Photometry and Lighting design

Family-IES-GreenSpace linear accent
Multiple assets
Family IES collection
GreenSpace Linear Accent zip 390.7 kB