Philips GreenSpace Evo Projector, 3D printed, 31.5 W, 3500 lm, PremiumColor, 3000 K, CRI>90, Beam angle 36°, OptiAccent Lens, Black
ST333T 35S/PC930 PSU FPO36 BK482
Product Description
Polycarbonate, Black, 3-circuit power track, Power supply unit (On/Off), 3500 lm, 31.5 W, 111 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, Beam angle 36°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years