Pakistan - English

Philips GreenSpace Evo Projector, 3D printed, 33 W, 3600 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 30°, OptiAccent Lens, White

ST333T 35S/PW930 PSU FPO28 WH481

Product Description

Polycarbonate, White, 3-circuit power track, Power supply unit (On/Off), 3600 lm, 33 W, 109 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Beam angle 30°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104996
Full order code: 872016983887100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product