Philips GreenSpace Evo Projector, 3D printed, 22 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, Beam angle 24°, OptiAccent Lens, White
ST333T 27S/PW930 PSU FPO24 WH481
Product Description
Polycarbonate, White, 3-circuit power track, Power supply unit (On/Off), 2700 lm, 22 W, 123 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Beam angle 24°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years