Pakistan - English

Philips GreenSpace Evo Projector, 3D printed, 25.5 W, 2600 lm, PremiumColor, 3000 K, CRI>90, Beam angle 18°, OptiAccent Lens, Black

ST333T 27S/PC930 PSU FPO18 BK482

Product Description

Polycarbonate, Black, 3-circuit power track, Power supply unit (On/Off), 2600 lm, 25.5 W, 102 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, Beam angle 18°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104986
Full order code: 872016983877200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product