Pakistan - English

Philips GreenSpace Evo Projector, 58 W, 7400 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Rectangular beam, White

ST333Y2 39S/PW930 DIA HRCT WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 7400 lm, 58 W, 128 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Rectangular beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104625
Full order code: 872016983512200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product