Pakistan - English

Philips GreenSpace Evo Projector, 40 W, 5400 lm, 3000 K, Wide beam, White

ST333Y2 27S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5400 lm, 40 W, 135 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104622
Full order code: 872016983509200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product