Pakistan - English

Philips GreenSpace Evo Projector, 44 W, 5800 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST333X2 27S/PW930 DIA HMB BK482

Product Description

Polycarbonate, Black, Dali dimming Interact System ready, 5800 lm, 44 W, 132 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104619
Full order code: 872016983506100

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product