Philips GreenSpace Evo Projector, 41 W, 5000 lm, PremiumWhite, 3000 K, CRI>90, Wide beam, Black
ST333T 49S/PW930 PSU WB BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 5000 lm, 41 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years