Pakistan - English

Philips GreenSpace Evo Projector, 38 W, 4900 lm, 3000 K, Wide beam, White

ST333T 49S/830 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 4900 lm, 38 W, 129 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104616
Full order code: 872016983503000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product