Pakistan - English

Philips GreenSpace Evo Projector, 34 W, 3900 lm, PremiumColor, 3000 K, CRI>90, Wide beam, Black

ST333T 39S/PC930 PSU WB BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 3900 lm, 34 W, 115 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104613
Full order code: 872016983500900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product