Philips GreenSpace Evo Projector, 28 W, 3700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Rectangular beam, Black
ST333T 39S/PW930 PSU HRCT BK482
Product Description
Polycarbonate, Black, Power supply unit (On/Off), 3700 lm, 28 W, 132 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Rectangular beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years