Philips GreenSpace Evo Projector, 30 W, 4000 lm, 3000 K, DALI, Interact Ready, Wide beam, White
ST333T 39S/830 DIA-VLC WB WH481
Product Description
Polycarbonate, White, Dali dimming Interact System ready visual light communicaton enabled, 4000 lm, 30 W, 133 lm/W, 3000 K, (0.434, 0.403), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years