Philips GreenSpace Evo Projector, 28.5 W, 2700 lm, 2200 K, Wireless, Interact Ready, Medium beam, White
ST333T 27S/ROSE WIA MB FG WH481
Product Description
Polycarbonate, White, Wireless driver Interact System ready, 2700 lm, 28.5 W, 94.5 lm/W, 2200 K, (0.457,0.385), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years