Pakistan - English

Philips GreenSpace Evo Projector, 23.5 W, 2600 lm, 2700 K, DALI, Interact Ready, Medium beam, White

ST333T 27S/CH DIA MB FG WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 2600 lm, 23.5 W, 111 lm/W, 2700 K, (0.458, 0.410), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104605
Full order code: 872016959092200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product