Philips GreenSpace Evo Projector, 18.8 W, 2800 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Gray
ST333T 27S/PW940 PSU HMB GR482
Product Description
Polycarbonate, Gray, Power supply unit (On/Off), 2800 lm, 18.8 W, 149 lm/W, PremiumWhite, 4000 K, (0.374,0.364), CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years