Pakistan - English

Philips GreenSpace Evo Projector, UltraEfficient, 17.4 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, White

ST333T 27S/PW930 UE PSU HWB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2700 lm, 17.4 W, 155 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104601
Full order code: 872016959088500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product