Philips GreenSpace Evo Projector, 18.8 W, 2800 lm, 4000 K, Wide beam, White
ST333T 27S/840 PSU WB WH481
Product Description
Polycarbonate, White, Power supply unit (On/Off), 2800 lm, 18.8 W, 149 lm/W, 4000 K, (0.382,0.380), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years