Pakistan - English

Philips GreenSpace Evo Projector, 21 W, 2800 lm, 2700 K, Wide beam, White

ST333T 27S/827 PSU WB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2800 lm, 21 W, 133 lm/W, 2700 K, (0.458, 0.410), Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104596
Full order code: 872016959084700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product