Pakistan - English

Philips GreenSpace Evo Projector, 20 W, 2100 lm, PremiumColor, 3000 K, Narrow beam, White

ST333T 20S/PC930 PSU NB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 2100 lm, 20 W, 105 lm/W, PremiumColor, 3000 K, (0.422, 0.386), Narrow beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104594
Full order code: 872016959082300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104594 en_AA pdf 363.5 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104594_EU
Multiple assets
Product-Diagrams-910505104594_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 20S/PC930 PSU NB WH481 IES
Revit file
Revit file - ST333TI - 910505104594 REVIT
Dialux
ULD File - ST333T 20S/PC930 PSU NB WH481 ULD
Relux
ROLF File - ST333T 20S/PC930 PSU NB WH481 ROLFZ
LDT
LDT File - ST333T 20S/PC930 PSU NB WH481 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB