Philips GreenSpace Evo Projector, 20.5 W, 2200 lm, 2200 K, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST333T 19S/ROSE WIA HMB BK482
Product Description
Polycarbonate, Black, Wireless driver Interact System ready, 2200 lm, 20.5 W, 107 lm/W, 2200 K, (0.457,0.385), High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years