Pakistan - English

Philips GreenSpace Evo Projector, 18.8 W, 1900 lm, 3000 K, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST333T 19S/FMT WIA HMB BK482

Product Description

Polycarbonate, Black, Wireless driver Interact System ready, 1900 lm, 18.8 W, 101 lm/W, 3000 K, (0.457,0.385), High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104592
Full order code: 872016959080900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104592 en_AA pdf 355.3 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104592_EU
Multiple assets
Product-Diagrams-910505104592_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 19S/FMT WIA HMB BK482 IES
Revit file
Revit file - ST333TI - 910505104592 REVIT
Dialux
ULD File - ST333T 19S/FMT WIA HMB BK482 ULD
Relux
ROLF File - ST333T 19S/FMT WIA HMB BK482 ROLFZ
LDT
LDT File - ST333T 19S/FMT WIA HMB BK482 LDT

Other

Environmental product declaration
EPD ST333T short spothead pdf 1.4 MB