Pakistan - English

Philips GreenSpace Evo Mini, 44.6 W, 5800 lm, 4000 K, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332Y2 27S/840 DIA HMB WH481

Product Description

Polycarbonate, White, Dali dimming Interact System ready, 5800 lm, 44.6 W, 130 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104538
Full order code: 872016959034200

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product