Pakistan - English

Philips GreenSpace Evo Mini, Double projector for CoreLine trunking, 3D printed, 44.6 W, D65 mm, 5600 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White

ST332Y2 27S/PW940 DIA HWB WH481

Product Description

Double projector for CoreLine trunking, D65 mm, Polycarbonate, White, Dali dimming Interact System ready, 5600 lm, 44.6 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104536
Full order code: 872016959032800

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product