Pakistan - English

Philips GreenSpace Evo Mini, 44.6 W, 5400 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332Y2 27S/PW930 PSU HWB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5400 lm, 44.6 W, 121 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104535
Full order code: 872016959031100

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product