Philips GreenSpace Evo Mini, 44.6 W, 5800 lm, 4000 K, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, Gray
ST332X2 27S/840 DIA HMB GR482
Product Description
Polycarbonate, Gray, Dali dimming Interact System ready, 5800 lm, 44.6 W, 130 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole
Specifications
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years