Pakistan - English

Philips GreenSpace Evo Mini, 44.6 W, 5600 lm, PremiumWhite, 4000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST332X2 27S/PW940 PSU HWB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 5600 lm, 44.6 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 5-pole

Order code: 910505104532
Full order code: 872016959028100

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104532 en_AA pdf 364.1 kB

Visuals

Product-Photographs-910505104532_EU
Multiple assets
Product-Diagrams-910505104532_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST332X2 27S/PW940 PSU HWB WH481 IES
Revit file
Revit file - ST332TI - 910505104532 REVIT
Dialux
ULD File - ST332X2 27S/PW940 PSU HWB WH481 ULD
Relux
ROLF File - ST332X2 27S/PW940 PSU HWB WH481 ROLFZ
LDT
LDT File - ST332X2 27S/PW940 PSU HWB WH481 LDT