Pakistan - English

Philips GreenSpace Evo Mini, 20.7 W, 2700 lm, PremiumWhite, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black

ST332T 27S/PW930 PSU HWB BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 2700 lm, 20.7 W, 121 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104527
Full order code: 872016959023600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104527 en_AA pdf 367.8 kB

Brochures

Install instructions
Installation instructions RS320B RS321B pdf 1.4 MB

Visuals

Product-Photographs-910505104527_EU
Multiple assets
Product-Diagrams-910505104527_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST332T 27S/PW930 PSU HWB BK482 IES
Revit file
Revit file - ST332TI - 910505104527 REVIT
Dialux
ULD File - ST332T 27S/PW930 PSU HWB BK482 ULD
Relux
ROLF File - ST332T 27S/PW930 PSU HWB BK482 ROLFZ
LDT
LDT File - ST332T 27S/PW930 PSU HWB BK482 LDT