Pakistan - English

Philips GreenSpace Evo Mini, 20.7 W, 2900 lm, 4000 K, High-reflective metal reflector Wide beam 40 to 80 degrees, Gray

ST332T 27S/840 PSU HVWB GR482

Product Description

Polycarbonate, Gray, Power supply unit (On/Off), 2900 lm, 20.7 W, 126 lm/W, 4000 K, (0.382, 0.380) SDCM <3, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104526
Full order code: 872016959022900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104526 en_AA pdf 365.0 kB

Brochures

Install instructions
Installation instructions RS320B RS321B pdf 1.4 MB

Visuals

Product-Photographs-910505104526_EU
Multiple assets
Product-Diagrams-910505104526_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST332T 27S/840 PSU HVWB GR482 IES
Revit file
Revit file - ST332TI - 910505104526 REVIT
Dialux
ULD File - ST332T 27S/840 PSU HVWB GR482 ULD
Relux
ROLF File - ST332T 27S/840 PSU HVWB GR482 ROLFZ
LDT
LDT File - ST332T 27S/840 PSU HVWB GR482 LDT