Pakistan - English

Philips GreenSpace Evo Mini, Projector 3C track, 3D printed, 20.3 W, D65 mm, 2100 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, Black

ST332T 20S/PC930 WIA HMB BK482

Product Description

Projector 3C track, D65 mm, Polycarbonate, Black, Wireless driver Interact System ready, 2100 lm, 20.3 W, 105 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104523
Full order code: 872016959019900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product