Pakistan - English

Philips GreenSpace Evo Mini, Projector 3C track, 3D printed, 11.8 W, D65 mm, 1200 lm, PremiumColor, 3000 K, CRI>90, Wireless, Interact Ready, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, Black

ST332T 12S/PC930 WIA HNB BK482

Product Description

Projector 3C track, D65 mm, Polycarbonate, Black, Wireless driver Interact System ready, 1200 lm, 11.8 W, 100 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, High-reflective metal reflector Narrow beam 10 to 20 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104520
Full order code: 872016959016800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104520 en_AA pdf 367.9 kB

Brochures

Install instructions
Installation instructions RS320B RS321B pdf 1.4 MB

Visuals

Product-Photographs-910505104520_EU
Multiple assets
Product-Diagrams-910505104520_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST332T 12S/PC930 WIA HNB BK482 IES
Revit file
Revit file - ST332TI - 910505104520 REVIT
Dialux
ULD File - ST332T 12S/PC930 WIA HNB BK482 ULD
Relux
ROLF File - ST332T 12S/PC930 WIA HNB BK482 ROLFZ
LDT
LDT File - ST332T 12S/PC930 WIA HNB BK482 LDT