Pakistan - English

Philips GreenSpace Evo Mini, 10.1 W, 1300 lm, 3000 K, High-reflective metal reflector Narrow beam 10 to 20 degrees, White

ST332T 12S/830 PSU HNB WH481

Product Description

Polycarbonate, White, Power supply unit (On/Off), 1300 lm, 10.1 W, 132 lm/W, 3000 K, (0.434, 0.403) SDCM <3, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104518
Full order code: 872016959014400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104518 en_AA pdf 360.4 kB

Brochures

Install instructions
Installation instructions RS320B RS321B pdf 1.4 MB

Visuals

Product-Photographs-910505104518_EU
Multiple assets
Product-Diagrams-910505104518_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST332T 12S/830 PSU HNB WH481 IES
Revit file
Revit file - ST332TI - 910505104518 REVIT
Dialux
ULD File - ST332T 12S/830 PSU HNB WH481 ULD
Relux
ROLF File - ST332T 12S/830 PSU HNB WH481 ROLFZ
LDT
LDT File - ST332T 12S/830 PSU HNB WH481 LDT