Philips Essential SmartBright Magnetic

Flexible, Comprehensive and Reliable

Products

Product family information

Description

Essential SmartBright Magnetic is a comprehensive product family with magnetic design which supports an easier and flexible way of installation and commissioning. It offers a complete range of options with product diversity and control availability.

Benefits

  • Easy & Flexible for installation & commissioning.

  • Comprehensive offerings to meet various application requirements.

Features

  • Product diversities with magnetic design, including spot, flood, suspension, gridlight and tiltable grid.

  • CRI≥90, SDCM≤5

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads